| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_7077 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.6 |
| Pitch (mm): | 0.5 |
| RoHS (UPD70F3033AGC-8EU) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 256 |
| RAM (KB) | 16 |
| Operating Freq (Max) (MHz) | 20 |
| Timer | 8-bit x 6-ch, 16-bit x 2-ch |
| Bit Size | 32 |
| CPU | V850 |
| DMA | No |
| Data Flash (KB) | 0 |
| Ethernet | No |
| Family Name | V850 |
| LVD or PVD | No |
| Lead Compliant | No |
| Lead Count (#) | 100 |
| Length (mm) | 14 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
| Pkg. Type | LQFP |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| Width (mm) | 14 |
The V850/SB1 and V850/SB2 Group are supported only for customers who have already adopted these products.