Pkg. Type: | LFQFP |
Pkg. Code: | pkg_7077 |
Lead Count (#): | 100 |
Pkg. Dimensions (mm): | 14 x 14 x 1.6 |
Pitch (mm): | 0.5 |
Moisture Sensitivity Level (MSL) | |
RoHS (UPD703017AGC-XXX-8EU) | EnglishJapanese |
Pb (Lead) Free | No |
ECCN (US) | |
HTS (US) |
CPU | V850 |
Program Memory (KB) | 256 |
RAM (KB) | 8 |
Lead Count (#) | 100 |
Operating Freq (Max) (MHz) | 20 |
Timer | 8-bit x 4-ch, 16-bit x 2-ch |
ADC | 10-bit x 12-ch |
RTC | No |
DMA | No |
Ethernet | No |
LVD or PVD | No |
Temp. Range (°C) | -40 to +85 |
Family Name | V850 |
Lead Compliant | No |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
Pkg. Type | LQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 14 |
The V850/SA1 Group is supported only for customers who have already adopted these products. The RX210, RX220 Groups are recommended for new designs.