Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_7873
Lead Count (#):121
Pkg. Dimensions (mm):12 x 12 x 1.58
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD703014BF1-XXX-EA6-A)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
Lead Count (#)121
RTCNo
DMANo
EthernetNo
LVD or PVDNo
Family NameV850
Lead CompliantYes
Length (mm)12
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 12 x 1.58
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)1.58
Width (mm)12

Description

The V850/SA1 Group is supported only for customers who have already adopted these products. The RX210, RX220 Groups are recommended for new designs.