Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:HWQFN
Pkg. Code:pkg_3446
Lead Count (#):64
Pkg. Dimensions (mm):9x9
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Bit Size16
Program Memory (KB)192
Data Flash (KB)16
RAM (KB)12KB
Lead Count (#)64
Supply Voltage (V)2.7 - 3.45
Operating Freq (Max) (MHz)24
CPU78K0R
RTCNo
LVD or PVDYes
DMAYes
I/O Ports26
Timer16-bit x 24-ch
ADC10-bit x 3-ch
CAN (ch)1
EthernetNo
Temp. Range (°C)-40 to +85°C
Family Name78K
Length (mm)9
Pkg. Dimensions (mm)9x9
Width (mm)9

Description

The UPD78F8069 Group is supported only for customers who have already adopted these products.