| CAD Model: | View CAD Model |
| Pkg. Type: | HWQFN |
| Pkg. Code: | pkg_3443 |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | 8x8 |
| Pitch (mm): |
| RoHS (UPD78F8056K8-9B4-AX) | EnglishJapanese |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 0 |
| Lead Count (#) | 56 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Family Name | 78K |
| Length (mm) | 8 |
| Pkg. Dimensions (mm) | 8x8 |
| Width (mm) | 8 |
The UPD78F8058 Group is supported only for customers who have already adopted these products.