Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:TFQFP
Pkg. Code:pkg_8208
Lead Count (#):80
Pkg. Dimensions (mm):12 x 12 x 1.2
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78F9479GK-9EU-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)48
Data Flash (KB)0
RAM (KB)1.5
Lead Count (#)80
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)5
CPU78K0S
RTCNo
LVD or PVDNo
DMANo
I/O Ports45
Timer8-bit x 3-ch, 16-bit x 1-ch
ADC8-bit x 8-ch
EthernetNo
Human Machine InterfaceLCD Segment Count x 112
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)12
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 12 x 1.2
Pkg. TypeTFQFP
Tape & ReelNo
Thickness (mm)1.2
Width (mm)12

Description

The UPD78947x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.