Pkg. Type: | LSSOP |
Pkg. Code: | pkg_3295 |
Lead Count (#): | 30 |
Pkg. Dimensions (mm): | 9.85 x 6.1 x 1.4 |
Pitch (mm): | 0.65 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | No |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 30 |
RTC | No |
LVD or PVD | No |
DMA | No |
Ethernet | No |
Carrier Type | Embossed Tape |
Family Name | 78K |
Lead Compliant | No |
Length (mm) | 9.85 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
Pkg. Type | LSSOP |
Tape & Reel | No |
Thickness (mm) | 1.4 |
Width (mm) | 6.1 |
The UPD78910xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.