Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Pkg. Type:LQFP
Pkg. Code:pkg_8052
Lead Count (#):44
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (UPD789022GB-8ES-A)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)0
Lead Count (#)44
CPU78K0
RTCNo
LVD or PVDNo
DMANo
CAN (ch)0
EthernetNo
Family Name78K
Length (mm)10
Pkg. Dimensions (mm)10 x 10 x 1.6
Width (mm)10

Description

The UPD78902x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.