| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8182 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 18 x 7 x 2.8 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 4 |
| RAM (KB) | 0.125 |
| Lead Count (#) | 28 |
| Operating Freq (Max) (MHz) | 5 |
| CPU | 78K0S |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| Timer | 8-bit x 3-ch |
| Ethernet | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | 78K |
| Lead Compliant | No |
| Length (mm) | 18 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 18 x 7 x 2.8 |
| Pkg. Type | SOP |
| Tape & Reel | No |
| Thickness (mm) | 2.8 |
| Width (mm) | 7 |
The UPD78901x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.