Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for VFD Control (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_3319
Lead Count (#):80
Pkg. Dimensions (mm):10 x 10 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)80
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Family Name78K
Lead CompliantNo
Length (mm)10
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)10 x 10 x 1.2
Pkg. TypeTFQFP
Tape & ReelNo
Thickness (mm)1.2
Width (mm)10

Description

The UPD78005x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.