Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for VFD Control (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_8041
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD780053GC(A)-XXX-8BT-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)80
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Family Name78K
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The UPD78005x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.