Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Pkg. Type:LQFP
Pkg. Code:pkg_8053
Lead Count (#):52
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD780023ASGB-XXX-8ET-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)24
Data Flash (KB)0
RAM (KB)1
Lead Count (#)52
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)12
CPU78K0
RTCNo
LVD or PVDNo
DMANo
I/O Ports39
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC8-bit x 4-ch
EthernetNo
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The UPD78002xAS Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.