Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_8107
Lead Count (#):64
Pkg. Dimensions (mm):14 x 14 x 2.85
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
DMANo
EthernetNo
Family Name78K
LVD or PVDNo
Lead CompliantNo
Length (mm)14
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)14 x 14 x 2.85
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Thickness (mm)2.85
Width (mm)14

Description

The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.