Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:pkg_8206
Lead Count (#):64
Pkg. Dimensions (mm):12 x 12 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD780022AGK(A)-XXX-9ET-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
DMANo
EthernetNo
Family Name78K
LVD or PVDNo
Lead CompliantYes
Length (mm)12
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 12 x 1.2
Pkg. TypeTQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.2
Width (mm)12

Description

The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.