Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0, which is released by USB Implementers Forum, Inc
  • Supports the following speed data rate as follows: Low-Speed (1.5 Mbps) / Full-Speed (12 Mbps) / Hi-Speed (480 Mbps) / SuperSpeed (5 Gbps)
  • UPD720201 supports up to 4 downstream ports for all speeds
  • UPD720202 supports up to 2 downstream ports for all speeds
  • Supports all USB compliant data transfer types as follows; Control / Bulk / Interrupt / Isochronous transfer
  • Compliant with Intel’s eXtensible Host Controller Interface (xHCI) Specification Revision 1.0
  • Supports USB debugging capability on all SuperSpeed ports.
  • Supports USB legacy function
  • Compliant with PCI Express Base Specification Revision 2.0
  • Supports Latency Tolerance Reporting ECN of PCI Express Specification
  • Supports ExpressCard™ Standard Release1.0
  • Supports PCI Express Card Electromechanical Specification Revision 2.0
  • Supports PCI Bus Power Management Interface Specification Revision 1.2
  • Supports USB Battery Charging Specification Revision 1.2 and other portable devices

Description

The UPD720201 and UPD720202 are Renesas’ third generation Universal Serial Bus 3. 0 host controllers, which comply with Universal Serial Bus 3. 0 Specification, and Intel’s eXtensible Host Controller Interface (xHCI). These devices reduce power consumption and offer a smaller package foot-print making them ideal for designers who wish to add the USB3. 0 interface to mobile computing devices such as laptops and notebook computers.

Support Communities

  1. uPD720202K8-711-BAA power state question

    We connected a Sierra USB WWAN module EM7590 to uPD720202K8-711 in our project. The EM7590 need to enable the “USB selective suspend” and “remote wake up“ from USB controller . The USB WWAN module is support D0 and D2. Is it possible to ask the Renesas software team which power ...

    Jan 9, 2025
  2. uPD720202K8-711-BAA-M1-A Won't Initialize on Linux ARM - Quirk Blocks Firmware Upload

    HARDWARE Chip: uPD720202K8-711-BAA-M1-A (rev 02) - Firmware Download variant PCB: Custom board, follows Renesas reference design, 24MHz crystal Host: Raspberry Pi 5 (BCM2712), PCIe Gen 2 x1 OS: Linux 6.12.47+rpt-rpi-v8, aarch64, Debian-based Firmware: /lib/firmware/renesas_usb_fw ...

    Nov 3, 2025
  3. uPD720202K8-711-BAA power state

    We connected a Sierra USB WWAN module EM7590 to uPD720202K8-711 in our project. The EM7590 need to enable the “USB selective suspend” and “remote wake up“ from USB controller . Our USB WWAN module power state is support D0 and D2. Is it possible to ask the Renesas software team ...

    Jan 9, 2025
View All Results from Support Communities (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?