Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Support is limited to customers who have already adopted these products.

Low Latency DRAM is our newest large-density memory boasting high performance. Incorporating high-performance technology used in our synchronous SRAM and the pseudo-SRAM technology used in mobile-specified RAM, Low Latency DRAM is ideal for use in various networking applications. With a Fast random access time-and data latency lower than other DRAM products-Low Latency DRAM realizes extremely high performance compared to commodity DRAM. Those features, combined with large density and lower cost per bit compared to SRAM solutions make Low Latency DRAM an attractive choice for use in next-generation, high-performance networking products.

Part NumberStatusSamplesStockRoHSPackageCarrier Type
UPD48288118AFF-E18-DW1-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
T-TFBGATray