| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (UPD168804GA-8EU-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | Yes |
| Advanced Features | Either of step-up or step-down operation can be selected(depending on the configuration of external components and the MODE pin setting)Can handle high current by selecting an external power MOSFET(350, 700, 1000, 1500 |
| Application | LED illumination |
| Description | 4-channel LED driver with constant current controller on chip |
| Lead Compliant | Yes |
| MOQ | 1 |
| Parametric Category | Solid State Lighting Driver ICs |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.