| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (UPD168118AFC-AA1-E1-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | Yes |
| Advanced Features | 7 ch H-bridge motor driver with micro-step driving functionTwo stepper motors, two DC motors, and a coil can be driven simultaneously64-pin FLGA package, 5 mm (L) x 5 mm (W) x 0.91 mm (H), ideal for controlling lenses in |
| Lead Compliant | No |
| MOQ | 1000 |
| Parametric Category | Protected & Intelligent Power Devices |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.