| CAD Model: | View CAD Model |
| Pkg. Type: | SOP-8 |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.37 x 4.4 x 1.8 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Automotive Qual. | Yes |
| Channels per device (#) | 1 |
| Function | Robust & Safety |
| IL (SC) (A) | 2 |
| IL (mA) | 1500 |
| Length (mm) | 5.37 |
| MOQ | 2500 |
| Mounting Type | SMD |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 5.37 x 4.4 x 1.8 |
| Pkg. Type | SOP-8 |
| RON (mohm) max. @ Tj = 150 °C (mohm) | 180 |
| RON (mohm) max. @ Tj = 25 °C (mohm) | 70 |
| RON (mohm) typ. @ Tj = 25 °C (mohm) | 100 |
| Remarks | SOP-8 |
| Tch (Max) (°C) | 175 |
| Tch (Min) (°C) | -40 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 1.8 |
| Type of Switch | High side |
| Vload dump (V) (V) | 35 |
| Width (mm) | 4.4 |
The µPD166036 is an N-channel high-side driver with a built-in charge pump and embedded protection function. It is also a linear solenoid driver with a built-in differential amplifier. When device over-temperature or overcurrent is generated in output MOS, the protection function operates to prevent destruction and degradation of the product. When the current flows through the external shunt resistor near the input part of the differential amplifier, the voltage drops at each end of the resistor. The output current can be monitored when the microcomputer reads the output voltage from the amplifier.