| CAD Model: | View CAD Model |
| Pkg. Type: | TO-252-7 |
| Pkg. Code: | pkg_20042 |
| Lead Count (#): | 7 |
| Pkg. Dimensions (mm): | 6 x 6 x 2.4 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Automotive Qual. | Yes |
| Channels per device (#) | 1 |
| Diagnostic | Current Sense |
| Function | Robust & Safety |
| IL (SC) (A) | 80 |
| IL (mA) | 9000 |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 2500 |
| Mounting Type | SMD |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 6 x 6 x 2.4 |
| Pkg. Type | TO-252-7 |
| Price (USD) | $1.53 |
| RON (mohm) max. @ Tj = 150 °C (mohm) | 16 |
| RON (mohm) typ. @ Tj = 25 °C (mohm) | 8 |
| Remarks | TO-252-7 |
| Tape & Reel | No |
| Tch (Max) (°C) | 150 |
| Tch (Min) (°C) | -40 |
| Thickness (mm) | 2.4 |
| Type of Switch | High side |
| Vload dump (V) (V) | 42 |
| Width (mm) | 6 |
µPD166034T1U is part of 2nd Generation Intelligent Power Devices (IPD). They are N-channel high-side switches with charge pump, voltage controlled input, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 10 devices depending on on-state resistance, package and channel number combination. Scalability: Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load. Robustness: Because of advanced protection method, 2nd Generation Intelligent Power Devices achieve high robustness against long term and repetitive short circuit condition.