Skip to main content
Renesas Electronics Corporation

Features

  • Built-in charge pump
  • 3.3V compatible logic interface
  • Low standby current
  • Short circuit protection
    • Shutdown by over current detection
    • Power limitation protection by over load detection (Power limitation: current limitation with delta Tch control)
    • Absolute Tch over temperature protection
  • Built-in diagnostic function
    • Proportional load current sensing
    • Defined fault signal in case of abnormal load condition
  • Loss of ground protection
  • Under voltage lock out
  • Active clamp operation at inductive load switch off
  • Cross current protection in case of H-bridge high side usage
  • AEC Qualified
  • RoHS compliant
  • Product Spec.
    • Nch/Pch: Nch
    • Automotive: YES
    • Package Type.: 12pinHSSOP
    • Type: High side
    • Channels: 1
    • RON (mohm) typ. @ Tj = 25 °C: 12
    • RON (mohm) max. @ Tj = 150 °C: 24
    • Vcc (V) min.: 4.5
    • Vcc (V) max.: 28
    • Vload dump (V): 42
    • IL (A) typ.: 6.8
    • IL (SC) (A): 72
    • Diagnostic: Current Sense
    • ton (µs) max.: 200
    • toff (µs) max.: 200
    • Tch (°C) min. :-40
    • Tch (°C): 150
    • Mounting: SMD
    • Production Status :Product Inquiry

Description

µPD166023T1J is part of 2nd Generation Intelligent Power Devices (IPD). This is N-channel high-side switch with charge pump, voltage controlled input, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 10 devices depending on on-state resistance, package and channel number combination. Scalability: Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load. Robustness: Because of advanced protection method, 2nd Generation Intelligent Power Devices achieve high robustness against long term and repetitive short circuit condition.

Application Block Diagrams

Industrial Pressure Control System Block Diagram
Industrial Pressure Control System
The pressure control system utilizes an MCU with integrated AFE, reducing costs, boosting reliability, and ensuring accuracy.

Applied Filters: