| CAD Model: | View CAD Model |
| Pkg. Type: | HSSOP |
| Pkg. Code: | pkg_7584 |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 8 x 6 x 2.55 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | Yes |
| RoHS (UPD166011T1J-E1-AY) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 12 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Lead Compliant | No |
| Length (mm) | 8 |
| MOQ | 1500 |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 8 x 6 x 2.55 |
| Pkg. Type | HSSOP |
| Tape & Reel | No |
| Thickness (mm) | 2.55 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.