| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3ZK |
| Pkg. Code: | pkg_7545 |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 6 x 6 x 2.65 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (UPD166009T1F-E1-AY) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 5 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Advanced Features | Load short-circuit protection (When an overcurrent or overload is detected, this function shuts down the latch to protect from overheating, and executesself-recovery.) - Low on resistance:10 m ohm- Small packa |
| Lead Compliant | No |
| Length (mm) | 6 |
| MOQ | 2500 |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 6 x 6 x 2.65 |
| Pkg. Type | MP-3ZK |
| Tape & Reel | No |
| Thickness (mm) | 2.65 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.