Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Bipolar Single Operational Amplifier, J-FET Input, Low-Offset Voltage, High-Stability for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:PRSP0008DL-A
Lead Count (#):8
Pkg. Dimensions (mm):5.2 x 4.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Bandwidth (MHz)4
CMRR (dB)100
Channels (#)1
Common Mode Input Voltage Range (V)5 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Single Operational AmplifierDual Power Supply, J-FET Input, Low Offset Voltage, High Stability
GBA (Ref. Only) (MHz)4
IBIAS (nA)0.05
IS (mA)2.5
IS per Amp (mA)2.5
Input Offset Voltage Vio (Max) (mV (±))2.5
Lead Count (#)8
Length (mm)5.2
MOQ1
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)2.5
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)5.2 x 4.4
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)15
Supply Current Icc/Idd (Max) (mA)3.4
Tape & ReelYes
Temp. Range (°C)-40 to +85°C
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)5
Vcc (V)5 - 16

Description

µPC811 is a unique J-FET input operational amplifier that uses a high-speed PNP transistor (fT = 300 MHz)for the output stage to achieve fast response and high stability. The resistor-trimming method proven in other Renesas High-Precision Op-Amp and High-Precision reference voltage is incorporate in this Op-Amp input stage, thus producing an excellent low offset voltage characteristics that has surpasses conventional general purpose op-amp in spite of being JFET input. Along with this series of lineup, the dual type operational amplifier, μPC812 and 4092 with the same circuit configuration are also available.