Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Slew Rate (AV = 1 ): 7V/µs (TYP.) (V+ = +5V, V- = GND)
  • Gain Bandwidth Product (f = 100kHz): 3.5MHz (TYP.)
  • Input Offset Voltage: ± 2mV (TYP.)
  • Input Offset Current: ± 6nA (TYP.)
  • Operating Ambient Temperature μPC842G2: TA = -40 °C ~ 85 °C, μPC4742G2 : TA = -20 °C ~ +80 °C μPC842GR-9LG : TA = -40 °C ~ +125 °C, μPC4742GR-9LG : TA = -40 °C ~ +85 °C
  • Stability to capacitive load (Capacitive load, 1000pF)
  • Build-in phase correction circuit.
  • Built-in output short-circuit protection circuit.
  • A pin connection (pin compatible) of a standard dual operational amplifier.

Description

The μPC842 and μPC4742 are high-speed versions of single-power general-purpose operational amplifiers, μPC1251 and μPC358, achieving high-speed pulse response characteristics and high stability. A high-speed PNP transistor is used in the circuit which improves the characteristics such as a slew rate, gain-bandwidth product, and stabilization of the withstand load capacitance, with no crossover distortion compared to μPC1251, μPC358. Therefore, it can be used widely for various application circuits such as single power supply AC amplifier, active filter, line driver, amplifier for light receiving element, etc. Depending on the usage and operating ambient temperature range, the μPC842 is designed for extended temperature and suited for wide operating ambient temperature applications, and μPC4742 is designed for general purposes. Along with this series of lineup, the quad type operational amplifiers, μPC844 and μPC4744 with the same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-20 to +80
Bandwidth (MHz)3.5
Offset Voltage (Max) (mV)4.5
IBIAS (nA)120
CMRR (dB)86
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)3 - 32
Output Voltage Swing Range (V)0 - V+-1.3
IS per Amp (mA)3.3
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)8.5
VS (Min) (V)3
VS (Max) (V)32
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-16V(Max.)
Input Offset Voltage Vio (Max) (mV (±))4.5
Supply Current Icc/Idd (Max) (mA)5.5
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.880.65
SOP80.65
TSSOP4 x 3 x 1.280.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
UPC4742G2-APActiveN/A2030 MarOut of StockSOP1
UPC4742G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.535Embossed Tape1THAILANDJAPAN
UPC4742GR-9LG-E1-AActiveAvailable2030 MarIn StockTSSOP1ku | $0.4841MALAYSIAJAPAN