Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Slew rate 1.6V/μs (Typ.)
  • Zero cross frequency 3.5MHz (Typ.)
  • Input conversion noise voltage noise 9nV/Hz (Typ.)
  • Input offset voltage ±1mV (Typ.)
  • Input offset current ±30nA (Typ.)
  • Built-in phase correction circuit
  • Built-in output short circuit protection circuit
  • Standard quad operational amplifier terminal connection

Description

The μPC458, 4741 quad, low noise, integrated operational amplifiers with built-in phase correction are ideal for AC amplification such as active filters and pulse amplifiers.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +85
Bandwidth (MHz)3.5
Offset Voltage (Max) (mV)5
IBIAS (nA)70
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)4 - 16
Single Supply Voltage Range (V)4 - 16
Slew Rate (V/µs)1.6
VS (Min) (V)4
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))5
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.8140.65
SOP140.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
UPC458G2-APActiveN/A2030 MarOut of StockSOP
UPC458G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.654Embossed TapeTHAILANDJAPAN