| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_8307 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4 x 3 x 1.2 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Bandwidth (MHz) | 15 |
| CMRR (dB) | 100 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 4 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Bipolar Dual Operational AmplifierDual Power Supply, Ultra Low-Noise, High-speed, Wide Band |
| IBIAS (nA) | 100 |
| IS (mA) | 5 |
| IS per Amp (mA) | 5 |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 4 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -20 |
| Offset Voltage (Max) (mV) | 5 |
| Output Voltage Swing Range (V) | V-+3 - V+-3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 4 x 3 x 1.2 |
| Pkg. Type | TSSOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 4 - 16 |
| Slew Rate (V/µs) | 7 |
| Supply Current Icc/Idd (Max) (mA) | 8 |
| Tape & Reel | No |
| Thermal Shutdown | No |
| Thickness (mm) | 1.2 |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 4 |
| Vcc (V) | 4 - 16 |
| Width (mm) | 3 |
The μPC4570 is a high-performance version of the general-purpose low-noise operational amplifier μPC258, 4558. Various characteristics such as band and slew rate, including input equivalent noise, were greatly improved in comparison to μPC258 and 4558. It is also possible to operate the amplifier with stability for a gain of 1 (total feedback or unity gain). Therefore, it is ideal for application circuits such as audio preamplifiers, equalizers, tone controls, and active filters. Under this product series, there is also a quad type (μPC4574) with equivalent characteristics.