Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High-Voltage, Bipolar Dual Operational Amplifier, Dual-Power Supply, Low-Noise, Built-In Phase Correction Circuit for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:PRSP0008DL-A
Lead Count (#):8
Pkg. Dimensions (mm):5.2 x 4.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Lead Count (#)8
Temp. Range (°C)-20 to +80°C
Moisture Sensitivity Level (MSL)1
Bandwidth (MHz)3
CMRR (dB)100
Carrier TypeTube
Channels (#)2
Common Mode Input Voltage Range (V)4 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Dual Operational AmplifierDual Power Supply, Low Noise, Built-in Phase Correction Circuit
GBA (Ref. Only) (MHz)3
IBIAS (nA)60
Input Offset Voltage Vio (Max) (mV (±))6
Length (mm)5.2
MOQ1
Min Operating Temperature (°C)-20
Offset Voltage (Max) (mV)6
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)5.2 x 4.4
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)4 - 16
Slew Rate (V/µs)2.8
Tape & ReelYes
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)4
Vcc (V)4 - 16

Description

The μPC259 and 4560 are dual operational amplifier with a built-in phase compensation circuit. The electrical characteristics are equivalent to the μPC258 and 4558, and can flow a large amount of output current. In addition, the slew rate is about 2. 8 times of the μPC258, 4558. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC259 is suitable for communication application while µPC4560 is suitable for general-purpose usage.