Skip to main content
Renesas Electronics Corporation

Features

  • Input Offset Voltage: ± 2mV (TYP.)
  • Input Offset Current: ± 5nA (TYP.)
  • Large Signal Voltage Gain: 100000 (TYP.)
  • Internal Frequency Compensation
  • Output Short-Circuit Protection

Description

The μPC451and μPC324 are quad operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that ranges from V (GND) level, an output from a V (GND) level that is determined by the output stage of a Class C push-pull circuit and a 50μA (TYP. ) constant current, and a low current consumption. In addition, these amplifiers can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC451 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC324 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC1251 and μPC358 which are dual types with the same circuit configuration are also available under this series of operational amplifiers.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +85, -40 to +125
Bandwidth (MHz)0.8
Offset Voltage (Max) (mV)7
IBIAS (nA)15
IOUT (A)0.02
CMRR (dB)85
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)3 - 30
Output Voltage Swing Range (V)0 - V+-1.5
IS per Amp (mA)1.2
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
VS (Min) (V)3
VS (Max) (V)30
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))7
Supply Current Icc/Idd (Max) (mA)1.2
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP140.65
TSSOP5 x 4 x 1.2140.65

Applied Filters: