| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | THAILAND |
| Country of Wafer Fabrication | JAPAN |
| Bandwidth (MHz) | 4 |
| CMRR (dB) | 100 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 5 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Dual Operational AmplifierDual Power Supply, J-FET Input, Low Offset Voltage, High Stability |
| GBA (Ref. Only) (MHz) | 4 |
| IBIAS (nA) | 0.05 |
| IS (mA) | 5 |
| IS per Amp (mA) | 5 |
| Input Offset Voltage Vio (Max) (mV (±)) | 3 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5.2 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -20 |
| Offset Voltage (Max) (mV) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Type | SOP |
| Price (USD) | $1.84 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 15 |
| Supply Current Icc/Idd (Max) (mA) | 6.8 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -20 to +80 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 5 |
| Vcc (V) | 5 - 16 |
| Width (mm) | 4.4 |
µPC812, 4092 are unique J-FET input dual operational amplifiers that uses a high-speed PNP transistor (fT =300 MHz) for the output stage to achieve fast response and high stability. The resistor-trimming method proven in other Renesas High-Precision Op-Amp and High-Precision reference voltage is incorporate in this Op-Amp input stage, thus producing an excellent low offset voltage characteristics that has surpasses conventional general purpose op-amp in spite of being JFET input. Depending on the operating ambient temperature, µPC812 is suitable to communication application while µPC4092 is for general-purpose usage. In addition to this series of line-up, single channel type operational amplifier, µPC811, 4091 with the same circuit configuration are also available.