Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • The package is compliant with a JEDEC standard (MS-012).
  • Thermal resistance was improved more than 30% from existing μ PC393G2 by adopting copper-based lead material. (Rth(j-a) = 156°C/W)
  • Wider Operating Ambient Temperature range than μ PC393G2 μ PC393MF-DAA (TA = −40 to +85°C), μ PC393G2 (TA = −20 to +80°C)
  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current: 17 nA (TYP.)
  • A low voltage operation is possible.: V+ − V : +2 to +32 V
  • Pulse Response Time: 1.8 μ s (TYP.)
  • A wired OR is possible as the open collector is output.

Description

Support is limited to customers who have already adopted these products.

The μ PC393MF-DAA is dual comparator which is designed to operate for a single power supply. It includes features of low-voltage operation, a common-mode input voltage that range from V(GND) level, an open collector output, and low current consumption. Furthermore, this product can operate on a split power supply and be used for an extensive comparison of various voltages. This package becomes smaller than μ PC393G2 package in existence because the package adopts the narrow body SOP that is generally used abroad.

Applied Filters: