Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current: 25 nA (TYP.)
  • Voltage Gain: 1.3 µs (TYP.)
  • Pulse Response Time: 16 mA (TYP.)
  • A wired OR is possible as the output is an open collector
  • Low Voltage Operation: V + - V - : 2 ~ 32 V

Description

Support is limited to customers who have already adopted these products.

µPC177, µPC339 comparators are designed for single power supply operation. The features include lowvoltage operation, common-mode input voltage range from V-(GND) level, open-collector output and low current consumption. Furthermore, these products can operate with both power supplies and can be widely used for various voltage comparison application. Depending on the usage and operating ambient temperature range, the μPC177 is design for communication industries and μPC339 is design for general purposes. In addition, compatible DC parameter selection for the comparators are available under special products. Along with this series of lineup, the dual type comparators, μPC277 and 339 with the same circuit configuration are also available.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
UPC339G2-ANRNDN/AOut of StockSOP1ku | $0.609Embossed TapeJAPAN, MALAYSIAJAPAN
UPC339G2-E1-ANRNDN/AOut of StockSOP1ku | $0.537Embossed TapeJAPAN, MALAYSIAJAPAN
UPC339G2-E2-ANRNDN/AOut of StockSOP1ku | $0.448Embossed TapeJAPAN, MALAYSIAJAPAN
UPC339G2(5)-E1-AObsoleteN/AOut of StockSOP1ku | $0.609Embossed TapeJAPAN, MALAYSIAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?