Features
- High toggle frequency – 2.0 GHz: µPB1502GR(1), 1.7 GHz: µPB1502GR
- Low power consumption – 6.7 mA TYP. at 3 V
- Operating supply voltage – 2.7 V to 3.3 V
- High input sensitivity – 130 to 220 mVP-P: µPB1502GR(1), 100 to 320 mVP-P: µPB1502GR (@50 Ω)
- Equipped with power-save function: 5 µA (standard) on power-save mode
- Packaged in 8 pins plastic SOP suitable for surface mounting
Description
The UPB1502GR is a 1.7 Ghz/ 2.0 Ghz Low-Power Two-Modulus Prescaler Divided-By-64/65, 128/129.
Applied Filters: