Features
- 2.5 V drive available
- Low on-state resistance N-ch RDS(on)1 = 0.57 Ω MAX. (VGS = 4.5 V, ID = 0.30 A) RDS(on)3 = 0.88 Ω MAX. (VGS = 2.5 V, ID = 0.15 A) P-ch RDS(on)1 = 1.45 Ω MAX. (VGS = −4.5 V, ID = −0.20 A) RDS(on)3 = 2.98 Ω MAX. (VGS = −2.5 V, ID = −0.15 A)
- Two MOS FET circuits in same size package as SC-70
Description
Support is limited to customers who have already adopted these products.
The µ PA679TB is a switching device, which can be driven directly by a 2. 5 V power source. The µ PA679TB features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.
Applied Filters: