Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7506
Lead Count (#):6
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPA603CT-T1-AT)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)2
Ciss (Typical) (pF)9
ID (A)-0.1
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.2
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMM
Qg typ (nC)2.2
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2700
RDS (ON) (Max) @4.5V (mohm)3200
RDS (ON) (Typical) @ 10V / 8V (mohm)1800
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The UPA603CT, P-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.