Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two MOSFET circuits
  • Directly driven by a 4.5 V power source.
  • Low on-state resistance RDS(on)1 = 2.7 Ω MAX. (VGS = 10 V, ID = 100 mA) RDS(on)2 = 3.2 Ω MAX. (VGS = 4.5 V, ID = 50 mA)

Description

Support is limited to customers who have already adopted these products.

The UPA602CT, N-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) Free
UPA602CT-T1-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MM6#1Yes
UPA602CT-T1-ATObsoleteN/AIn StockRoHS:EN
RoHS:JA
MM6#1Yes
UPA602CT(0)-T1-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MM6#1Yes
UPA602CT(0)-T1-ATObsoleteN/AIn StockRoHS:EN
RoHS:JA
MM6#1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?