| CAD Model: | View CAD Model |
| Pkg. Type: | HVSON |
| Pkg. Code: | pkg_6041 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 5 x 1 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 6050 |
| ID (A) | -85 |
| Lead Compliant | No |
| Length (mm) | 5 |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 1.5 |
| Pkg. Dimensions (mm) | 5 x 5 x 1 |
| Pkg. Type | HVSON |
| Qg typ (nC) | 153 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 2.8 |
| RDS (ON) (Max) @4.5V (mohm) | 5.7 |
| Replacement Remark | No shipping record for 5 years. There is also a production risk of SOP package. |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| VDSS (Max) (V) | -30 |
| VGSS (V) | -20 |
| Vgs (off) (Max) (V) | -2.5 |
| Width (mm) | 5 |
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.