Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DS MAXIMUM RATINGS 20V(TA = 25°C)
  • 2.5V drive available
  • Low on-state resistance
    RDS(on)1 = 42 mΩ MAX. (VGS = 4.5 V, ID = 2.0 A)
    RDS(on)2 = 62 mΩ MAX. (VGS = 2.5 V, ID = 2.0 A)
  • Built-in gate protection diode
  • Lead-free and Halogen-free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
UPA2660T1R-E2-AXObsoleteN/AOut of StockHUSON6#Embossed Tape1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?