| CAD Model: | View CAD Model |
| Pkg. Type: | HUSON |
| Pkg. Code: | pkg_10355 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2 x 2 x 0.75 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 6 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 1240 |
| ID (A) | -6 |
| Lead Compliant | Yes |
| Length (mm) | 2 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 2.5 |
| Pkg. Dimensions (mm) | 2 x 2 x 0.75 |
| Pkg. Type | HUSON |
| Qg typ (nC) | 12.5 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @2.5V or 1.8V (mohm) | 41 |
| RDS (ON) (Max) @4.5V (mohm) | 32 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 0.041 |
| Tape & Reel | No |
| Thickness (mm) | 0.75 |
| VDSS (Max) (V) | -20 |
| VGSS (V) | -8 |
| Vgs (off) (Max) (V) | -1.1 |
| Width (mm) | 2 |
The UPA2631T1R is a Pch Single Power Mosfet -20V -6.0A 32Mohm 6Pinhuson2020.