Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Pch Dual Power Mosfet -20V -4.5A 45Mohm Tssop8

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)700
ID (A)-4.5
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)2
Pkg. TypeTSSOP
Qg typ (nC)6
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)77
RDS (ON) (Max) @4.5V (mohm)45
Tape & ReelNo
VDSS (Max) (V)-20
VGSS (V)-12
Vgs (off) (Max) (V)-1.5

Description

The UPA1856GR is a Pch Dual Power Mosfet -20V -4.5A 45Mohm Tssop8.