Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Accepts all NTSC(M/4.43)/ PAL(B/D/G/H/I/K/L/M/N/60)/SECAM standards with auto detection
  • Integrated four video analog anti-aliasing filters and 10-bit CMOS ADCs
  • High performance adaptive 4H comb filters for all NTSC/PAL standards
  • IF compensation filter for improvement of color demodulation
  • Color Transient Improvement (CTI)
  • Automatic white peak control
  • Programmable hue, saturation, contrast, brightness and sharpness
  • Proprietary fast video locking system for non-real-time application
  • Supports the standard ITU-R BT.656 format or time multiplexed output with 54/108MHz
  • Provides simultaneous four-channel full D1 and CIF time-multiplexed outputs with 54MHz
  • Integrated five audio ADCs and one audio DAC
  • Provides multichannel audio mixed analog output
  • Supports I2S/DSP Master/Slave interface for record output and playback input
  • PCM 8/16 bit and u-Law/A-Law 8-bit for audio word length
  • Programmable audio sample rate that covers popular frequencies of 8/16/32/44.1/48kHz
  • Supports a two-wire serial host interface
  • Integrated one video encoder and two 10-bit video CMOS DACs
  • Integrated clock PLL for 108MHz clock output
  • Ultra low power consumption (typical 666.84mW)
  • AEC-Q100 qualified
  • 128 Ld LQFP package

Description

The TW9966 includes four high quality NTSC/PAL/SECAM video decoders that convert analog composite video signal to digital component YCbCr data for automotive applications. Each channel contains a 10-bit ADC and proprietary clamp and gain controllers and utilizes a 4H comb filter for separating luminance and chrominance to reduce cross noise artifacts. The TW9966 adopts the image enhancement techniques, such as IF compensation filter, CTI and programmable peaking. TW9966 also includes one NTSC/PAL video encoder with two 10-bit DACs to support CVBS and YC output. The TW9966 also includes audio CODEC, which has five audio analog-to-digital converters and one digital-to-analog converter. A built-in audio controller can generate digital outputs for recording/mixing and accepts digital input for playback.

Parameters

AttributesValue
Channels per device (#)4
Inputs (#)8
Output FormatD1
Comb Filter2D
InterfaceBT.656, BT601
Video DACYes
Qualification LevelAutomotive

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LQFP14.0 x 14.0 x 1.401280.4
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TW9966AT-LC1-GRActiveAvailableIn StockRoHS:EN
LQFP1ku | $5.5128#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANTAIWAN
TW9966AT-LC1-GRTActiveAvailableIn StockRoHS:EN
LQFP1ku | $5.56128#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANTAIWAN

Knowledge Base

  1. Does the TW9966 combine the 4 video input sources and output a unified image through the built-in analog encoder?

    Question: Does the TW9966 combine the 4 input sources and output a unified image through the built-in analog encoder?   Answer: No, the TW9966 has 4 analog video decoders that output each channel at BT.656 data to an external device for further processing. The built-in analog video decoder ...

  2. Does the TW9966 support differential CVBS inputs?

    Question: Does the TW9966 support differential CVBS inputs, as there are 8 analog video input pins?   Answer: No, this product supports single-ended inputs only. The additional analog input pins are required because each of the 4 video decoders has an A/B mux in front of it. The ...

  3. Do I need an evaluation board for the TW9966?

    Question: Do I need an evaluation board for the TW9966?   Answer: Yes, it is recommended that you evaluate, test and debug using our eval board to help optimize your real system design. The evaluation kit is a very useful tool that allows you to test the many different functions that ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?