Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM support with automatic format detection
  • Software selectable analog input control
  • Built-in analog anti-alias filter
  • Fully programmable static gain or automatic gain control for the Y channel
  • Programmable white peak control for the Y channel
  • 4-H adaptive comb filter Y/C separation
  • PAL delay line for color phase error correction
  • Image enhancement with peaking and CTI
  • Digital sub-carrier PLL for accurate color decoding
  • Digital Horizontal PLL for synchronization processing and pixel sampling
  • Advanced synchronization processing and sync detection for handling non-standard and weak signal
  • Programmable hue, brightness, saturation, contrast, and sharpness
  • Automatic color control and color killer
  • Chroma IF compensation
  • VBI slicer supporting CC and WSS data services
  • Programmable output control
  • Triple 10-bit ADCs with independent clamping and gain control
  • Supports 480i/480p/576i/576p analog component input with SOG
  • ITU-R 656 compatible YCbCr(4:2:2) output format
  • Progressive ITU-R 656 output format support for both interlaced and progressive inputs
  • Two wire MPU serial bus interface
  • Power save and Power down mode
  • Low power consumption
  • Single 27MHz crystal for all operations
  • 3.3V tolerant I/O
  • 1.8V/3.3V power supply
  • 48 pin QFN package

Description

The TW9912 is a low power NTSC/PAL/SECAM video decoder chip that also supports analog component video as an input. The video decoder decodes the base-band analog CVBS or S-video signals into digital an 8-bit 4:2:2 YCbCr format. The analog component video is digitized into an 8-bit YCbCr format. The digital output supports standard BT. 656 format for interlaced video. It can also output progressive BT. 656 format when receiving a progressive component input or by converting interlaced video into progressive format via an internal de-interlacing engine. TW9912 uses the 1. 8V for both analog and digital supply voltage and 3. 3V for I/O power. A single 27MHz crystal is all that needed to decode all analog video standards. This chip consists of an analog front-end with input source selection, a variable gain amplifier, analog-to-digital converters, a Y/C separation circuit, a multi-standard color decoder (PAL BGHI, PAL M, PAL N, combination PAL N, NTSC M, NTSC 4. 43 and SECAM) and synchronization circuitry. Y/C separation is done with a high quality adaptive 4H comb filter for reduced cross color and cross luminance. The advanced synchronization processing circuitry can produce stable pictures for non-standard and weak signals. The output of the decoder is line-locked to its inputs. TW9912 also includes circuits to detect and process vertical blanking interval (VBI) signals, including closed caption and WSS. It slices and process VBI data for output by register readout through the host interface. It also detects analog copy-protected signals that contains AGC and colorstripe pulses. A 2-wire serial host interface is used to simplify system integration. All the functions can be controlled through this interface.

Parameters

AttributesValue
Channels per device (#)1
Inputs (#)1
Output FormatD1
Analog OutputNo
Comb Filter2D
InterfaceBT.656
Video DACNo
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN7.0 x 7.0 x 0.90480.5
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TW9912-NA3-CRActiveAvailableIn StockRoHS:EN
QFN1ku | $2.4248#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANUSA
TW9912-NA3-CRTActiveAvailableOut of StockRoHS:EN
QFN1ku | $2.4848#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANUSA

Support Communities

  1. TW9912 Component video

    I am looking into the TW9912 video decoder. The datasheet mentions it supports component video (YPbPr) as input. However, it does not mention how to connect the Y, Pb, and Pr signals. It only mentions how to connect Composite video and S-Video. For composite video, it seems you just ...

    Jan 16, 2023

Knowledge Base

  1. What should I do with the TW9912 HSIN & VSIN pins if we are not using them?

    Question:I am designing with the TW9912, but do not know what to do with the HSIN and VSIN pins.  Should these pins be left floating or should I ground them?   Answer:The HSIN and VSIN pins should not be grounded.  They are output pins and may draw unexpected currents ...

  2. Can all the TW9912 unused inputs be connected together and terminated with a single capacitor?

    Question:The TW9912 data sheet specifies that unused inputs should be terminated to ground with a 100nF capacitor. Can all the unused inputs be connected together and terminated with a single capacitor, or do they need one capacitor per unused input?   Answer:It is recommended to have them terminated individually ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?