Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • LVDS Open-LDI Input Support
    • Two single-channel LVDS open-LDI inputs, up to 104MHz for each channel
    • Dual-channel LVDS open-LDI input, up to 150MHz in Dual mode (75MHz per channel)
  • LVDS Panel Support
    • Supports single-channel LVDS panels up to 1920 × 720 resolution (104MHz)
    • Supports dual-channel LVDS up to 1920 × 1080 resolution (150MHz)
  • Image Processing
    • Two high-quality scalers with both up/down scaling support
    • Supports programmable cropping of input video and graphics
    • Automatic Contrast Adjustment (ACA) on one scaler path
    • 10-bit per color processing
    • 10-bit image enhancement processing and 10-bit Gamma correction
    • Clock Generation
    • Spread spectrum PLL integrated to each scaler path
    • Programmable modulation frequency and spread width
  • Miscellaneous
    • Fast Mode plus I2C interface up to 1.2Mbps with zero hold time
    • Up to four 10-bit PWMs
    • GPIOs
    • Pin swapping (MSB ↔ LSB)
    • Two separate input measurement engines with continuous measurement capability
    • Smooth input switching using shadow registers
    • 1.2V internal operation
    • 1.8/3.3V I/O support
    • Single 27MHz crystal
    • 156 Ld LQFP with exposed thermal pad
    • TW8849AT-LA1-GE is AEC-Q100 qualified

Description

The TW8849 is a highly integrated LCD video processor that incorporates many of the features required to create a multipurpose LCD display system. These features include two LVDS Open LDI input interfaces, two separate high quality scaler and de-interlacer engines, as well as dual channel LVDS Open LDI output interfaces to drive up to 2 LCDs. The TW8849 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1920 × 1080.

The TW8849’s video processing capability includes 10-bit per color image enhancement processing, arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment, black and white stretch, Automatic Contrast Adjustment, and smooth input switching. In addition, the TW8849 has image diagnostic capabilities to determine if the input video is corrupted or frozen. The feature set and versatility of this device makes it an ideal solution for all Automotive LCD display applications.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free Category
TW8849AT-LA1-GEObsoleteN/AOut of StockRoHS:EN
LQFP156#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?