| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | QAS |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (TW8832-LB1-CR) | Download |
| Lead Count (#) | 80 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | USA |
| ADC Input Frequency (MHz) | 60 |
| Analog RGB Input | Yes |
| CCFL/LED Controller | LED |
| CVBS Input | Yes |
| Color Enhancement | No |
| Comb Filter | 2D |
| De-Interlacer | 2D |
| Dual View Output | No |
| External OSD | No |
| ISO 26262 (Functional Safety) | QM |
| LVDS Input | No |
| LVDS Output | No |
| Length (mm) | 10 |
| MCU/MPU | External |
| MIPI-CSI2 input | No |
| MOQ | 320 |
| Memory Support | No |
| OSD Colors | 16 Colors / 16-bit Pallette |
| OSD Font RAM | 256 |
| OSD Type | Font |
| Output Resolution (Max) | SVGA |
| PIP | No |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.00 |
| Pkg. Type | LQFP |
| Price (USD) | $5.93525 |
| Qualification Level | AEC-Q100 Grade 2 |
| S-Video Input | Yes |
| SCART Input | No |
| Secondary Output | Pseudo BT.656 (up to 720p) |
| TCON Output | Digital |
| TTL Output | Yes |
| Touch-screen Controller | No |
| Width (mm) | 10 |
| YPbPr Input | Yes |
The TW8832 incorporates many of the features required to create multi-purpose in-car LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, triple High-Speed RGB ADCs, high quality scaler, and images enhancement functions which include Black and White Stretch and etc. It also supports panoramic scaling for conversion to wide screen display. On the input side, it supports a rich combination of CVBS, S-video, analog RGB as well as digital inputs. On the output side, it supports variety of digital panel types with its built-in timing controller.