Skip to main content

Features

  • Supports analog inputs including CVBS & S-Video signals
  • Supports digital panel up to SVGA resolution
  • Integrated 8-bit 8051 MCU, CCFL and LED controller
  • Built-in 8 color font based OSD with ~200 ROM & 75 RAM fonts. Supports Multi-color fonts by combining 3 single color fonts
  • Embedded Image Enhancement
  • Programmable CTI, hue, brightness, saturation, contrast & sharpness control
  • Black/White Stretch
  • Programmable favorite color enhancement- up to three colors (Skin, Grass & Sky)
  • Programmable Gamma Correction table

Description

The TW8817 is a highly integrated low cost TFT flat panel controller supporting digital panels. To reduce BOM cost, TW8817 integrates a SECAM/NTSC/PAL video decoder supporting CVBS & S-Video inputs, an 8-bit MCU, a CCFL controller and a LED controller. The TW8817 integrates a high quality NTSC/PAL/SECAM 2D video decoder and a 2D De-interlacer/Scaler.

Parameters

AttributesValue
CVBS InputYes
S-Video InputYes
YPbPr InputNo
SCART InputNo
Analog RGB InputNo
Digital RGB/Y CbCr InputNo
Comb Filter2D
Output Resolution (Max)SVGA
De-Interlacer2D
Color EnhancementYes
PIPNo
OSD TypeFont
OSD Font ROM202
OSD Font RAM75
External OSDNo
CCFL/LED ControllerCCFL & LED
Dual View OutputNo
LVDS InputNo
LVDS OutputNo
MCU/MPUIntegrated
Memory SupportNo
MIPI-CSI2 inputNo
OSD Colors8x2 Color/ 8-Bit Palette
Secondary OutputPseudo BT.656 (up to 720p)
TCON OutputDigital
Touch-screen ControllerNo
TTL OutputYes
Qualification LevelAEC-Q100 Grade 2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TQFP12.0 x 12.0 x 0.0080

Applications

  • Automotive Display
  • Navigation + DVD + TV
  • Back up Camera
  • Rear Seat Entertainment
  • Car TV
  • Portable DVD
  • PMP
  • Portable TV
  • Door Phone
  • Photo Frame
  • DMB TV
  • Baby Monitor
  • Home Audio
  • In Flight Entertainment

Applied Filters: