| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | QRY |
| Lead Count (#): | 128 |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 1.40 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 128 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| ADC Input Frequency (MHz) | 75 |
| Analog RGB Input | Yes |
| CCFL/LED Controller | CCFL & LED |
| CVBS Input | Yes |
| Color Enhancement | Yes |
| Comb Filter | 2D |
| De-Interlacer | 2D |
| Digital RGB/Y CbCr Input | 24 bit |
| Dual View Output | No |
| External OSD | No |
| ISO 26262 (Functional Safety) | QM |
| LVDS Input | No |
| LVDS Output | No |
| MCU/MPU | Integrated |
| MIPI-CSI2 input | No |
| MOQ | 500 |
| Memory Support | No |
| OSD Colors | 8x2 Color/ 8-Bit Palette |
| OSD Font RAM | 227 |
| OSD Font ROM | 202 |
| OSD Type | Font |
| Output Resolution (Max) | XGA |
| PIP | No |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 1.40 |
| Pkg. Type | LQFP |
| Qualification Level | AEC-Q100 Grade 2 |
| S-Video Input | Yes |
| SCART Input | No |
| Secondary Output | No |
| TCON Output | Digital & Analog |
| TTL Output | Yes |
| Thickness (mm) | 1.4 |
| Touch-screen Controller | No |
| YPbPr Input | Yes |
The TW8816 is a highly integrated multi-purpose LCD display solution for both analog and digital panels. To reduce BOM cost, TW8816 integrates an 8-bit MCU and a CCFL controller. Through multiple input ports, TW8816 can directly display video and graphic content from a variety of devices including TV Tuners, DVD players, back-up cameras, DTV/DMB receivers and navigation/GPS receivers.