Skip to main content
Renesas Electronics Corporation

Features

  • Four Video Decoders
  • Accepts all NTSC/PAL standard formats with auto detection
  • Integrated four anti-aliasing filters and 10-bit CMOS ADCs
  • High performance adaptive comb filters for all NTSC/PAL standards
  • IF compensation filter for improvement of color demodulation
  • PAL delay lines for correcting PAL phase errors
  • Programmable hue, saturation, contrast, brightness and sharpness
  • Dual high performance horizontal and vertical scaler for each channel.
  • Four built-in motion detectors with 16x12 cells and blind detectors Dual Video Controllers
  • Additional 1-channel digital input for playback or cascade operation
  • Full live/strobe/switch function
  • Auto sequence switch with 64 queues and/or manual switch by interrupt
  • Various channel attribute control
  • Image enhancement for still image
  • High performance 2x zoom for horizontal and vertical direction
  • Supports save and recall function
  • Last image capture when video-loss
  • Extendable to 8-/12-/16-channel video controller using cascade connection
  • Path-to-path cascade
  • Character/bitmap overlay for OSD
  • 16 programmable single boxes
  • 4 2D arrayed boxes for motion result display
  • Mouse pointer overlay Dual Video Encoders
  • 2 path digital outputs with ITU-R BT.656 standards
  • 2 path analog outputs with all analog NTSC/PAL standards
  • Supports CVBS or S-video for each path
  • Programmable bandwidth for luminance and chrominance path
  • Four 10-bit video CMOS DACs

Description

The TW2824 has four high quality NTSC/PAL video decoders, dual color display controllers and dual video encoders. The TW2824 contains four 10-bit analog-to-digital converters, proprietary digital gain/clamp controller, high quality Y/C separator to reduce cross-noise and high performance dual scaler to provide various pictures. Four built-in motion and blind detectors can increase the feature of the security system. The TW2824 has a flexible video display controller including QUAD and MUX basic functions. The TW2824 also has an excellent graphic overlay function which displays character/bitmap, box and mouse pointer. The TW2824 contains two video encoders with four 10-bit digital-to-analog converters for providing 2 composite or S-video outputs.

Applications

  • Security Applications
  • Quad/Mux Systems
  • 4/8/16 channel DVR System
  • Car Rear Vision System

Applied Filters: