Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • HyperTransport Interface operates at 600 MHz, 8 bits
  • PCI-X interface operates at 133 MHz, 64-bit or dual 32-bit
  • 27mm x 27mm package

Description

Provides protocol bridging between HyperTransport (600 MHz, 8-bit) to PCI-X operating up to 133 MHz.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
TSI308-600CLObsoleteN/AOut of StockTEPBGA388#CNoTray
TSI308-600CLVObsoleteN/AOut of StockTEPBGA388#CYesTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?