Skip to main content
HyperTransport to PCI Bridge

Package Information

CAD Model:View CAD Model
Pkg. Type:SBGA
Pkg. Code:BS352
Lead Count (#):352
Pkg. Dimensions (mm):35.0 x 35.0 x 1.7
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSBGA
Lead Count (#)352
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)35
MOQ24
Moisture Sensitivity Level (MSL)3
Package Area (mm²)1225
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)35.0 x 35.0 x 1.7
Price (USD)$117.2
Primary PCI Bus64-bit PCI 33/66MHz
PublishedNo
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Secondary Bus8-bit HyperTransport 400MHz
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.7
Width (mm)35

Description

Provides protocol bridging between HyperTransport (400 MHz, 8-bit) to PCI operating up to 66 MHz.