Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Processor interface supports MPC74xx and PPC750 processors
  • PCI/X Interface supports PCI 2.3 and PCI-X 1.0 modes
  • Memory Controller supports DDR2-333 devices
  • Integrated bus arbiters for processor and PCI/X devices
  • Four independent DMA/XOR channels
  • Clock generator with spread-spectrum capability
  • Two independent Gigabit Ethernet ports
  • HLP Interface for Flash and other simple I/O devices
  • Two UARTs
  • 16-bit parallel GPIO port
  • I2C/EEPROM Interface
  • JTAG support (Boundary scan)

Description

The TSI110 is a low-cost PowerPC interconnect device that bridges PCI/X, DDR2 SDRAM, Gigabit Ethernet, and Flash. The integrated features of the TSI110 serve to reduce the number of components in a system, resulting in significantly lower system cost, power, and design complexity. It is well suited for a variety of applications, including entry-level router and storage, consumer appliance, set-top box, video surveillance, video/IP, and printers.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
TSI110-167CLObsoleteN/AOut of StockFCBGA1023#CNoTray
TSI110-167CLYObsoleteN/AOut of StockFCBGA1023#CNoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?